About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Protective Bag, 50.8-76.2 Diameter Lenses, 10 Quantity


Protective Bag, 50.8-76.2 Diameter Lenses, 10 Quantity
Model: LAB-27
Product Series Overview
Optical Lens Protective BagsThe LAB-27 is the same protective bags Newport uses to deliver 50.8 to 76.2 mm diameter lenses. They are manufactured with white hydroentangled polyester for soft protection. Includes (10) protective bags.
Specifications
- TypeLens Storage Bag
- Optic Diameter50.8 to 76.2 mm
- Quantity10
- MaterialWhite Hydroentangled Polyester
- TypeLens Storage Bag
- Optic Diameter50.8 to 76.2 mm
- Quantity10
- MaterialWhite Hydroentangled Polyester
Resources & Downloads
Other
LAB-27 RoHS Certificate(265.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-25Protective Bag, 6.35-12.7 Diameter Lenses, 10 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-26Protective Bag, 25.4-38.1 Diameter Lenses, 10 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-23Plastic Storage Box, 25.4 Diameter Optics, 5 Quantity | UNIVERSAL | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-21Plastic Storage Box, 12.7 Diameter Optics, 5 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-24Plastic Storage Box, 50.8 Diameter Optics, 5 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-26Protective Bag, 25.4-38.1 Diameter Lenses, 10 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





