Protective Bag, 6.35-12.7 Diameter Lenses, 10 Quantity

The LAB-25 is the same protective bags Newport uses to deliver 6.35 to 12.7 mm diameter lenses. They are manufactured with white hydroentangled polyester for soft protection. Includes (10) protective bags.
Specifications
- TypeLens Storage Bag
- Optic Diameter6.35 to 12.7 mm
- Quantity10
- MaterialWhite Hydroentangled Polyester
Resources & Downloads
Other
LAB-25 RoHS Certificate(265.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-27Protective Bag, 50.8-76.2 Diameter Lenses, 10 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-23Plastic Storage Box, 25.4 Diameter Optics, 5 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-26Protective Bag, 25.4-38.1 Diameter Lenses, 10 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-22Plastic Storage Box, 19.05 Diameter Optics, 5 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-24Plastic Storage Box, 50.8 Diameter Optics, 5 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




