About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Plastic Storage Box, 12.7 Diameter Optics, 5 Quantity


Plastic Storage Box, 12.7 Diameter Optics, 5 Quantity
Model: LAB-21
Product Series Overview
Optical Mirror Plastic Storage BoxesThe LAB-21 is the same plastic storage boxes Newport uses to deliver 1/2 inch (12.7 mm) diameter mirrors. A flat optic rests in the plastic insert on the bevel of the optic so the polished surface and coating are never in contact with the insert.
Includes (5) plastic storage boxes.
Includes (5) plastic storage boxes.
Specifications
- TypePlastic Storage Box
- Optic Diameter12.7 mm
- Quantity5
- TypePlastic Storage Box
- Optic Diameter12.7 mm
- Quantity5
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-27Protective Bag, 50.8-76.2 Diameter Lenses, 10 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-22Plastic Storage Box, 19.05 Diameter Optics, 5 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-23Plastic Storage Box, 25.4 Diameter Optics, 5 Quantity | UNIVERSAL | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-24Plastic Storage Box, 50.8 Diameter Optics, 5 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-26Protective Bag, 25.4-38.1 Diameter Lenses, 10 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





