Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 25.0 mm EFL, 430-700 nm

Specifications

  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    25.0 mm
  • Antireflection Coating
    430-700 nm
  • Coating Code
    AR.14
  • Lens Material
    L-BAL 35 (589/611)
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy
    0.75 µm RMS
  • Effective Focal Length (EFL)
    25.0 mm  
  • Back Focal Length (BFL)
    20.28 mm  
  • Center Thickness (T<sub>c</sub>)
    7.50 mm  
  • F/#
    1
  • Radius of Curvature (R)
    14.73 mm  
  • Design Wavelength
    587.6 nm
  • Shape S2
    Plano
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    90% of central diameter
  • Substrate Centering of Ruled Area
    3-5 arc min

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Visible Achromatic Aspherical LensesAPAC14Aspherical Lenses, Achromatic, 12.50 mm Diameter, 25.00 mm EFL
$191
Visible Precision Polished Aspheric LensesKPA21AR.14Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 22.5 mm EFL, 430-700 nm
$593

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164