Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 31.25 mm EFL, 650-1000 nm

The KPA17AR.16 Precision Polished Aspheric Lens is a plano-convex aspheric lens, made with L-BAL35 optical glass, with 25.0 mm diameter and 31.25 mm effective focal length. AR.16 coating provides less than 1.5% reflection from 600 nm to 1050 nm. Aspheric lenses are typically used to reduce the number of lens elements in an optical system, thus reducing the size and weight of assemblies. Aspheric profiles are more difficult to manufacture, but these lenses have increased NA (numerical apeture) and can reduce spherical and other aberrations when compared to a simple lens. These precision aspheric lenses are computer optimized for optimal performance with minimum aberrations. Exact performance parameters can be calculated by feeding the lens parameters in any standard optical design software.
Specifications
- Lens ShapePlano-Convex Aspheric
- Diameter25.0 mm
- Antireflection Coating650-1000 nm
- Coating CodeAR.16
- Lens MaterialL-BAL 35 (589/611)
- Surface Quality60-40 scratch-dig
- Surface Accuracy0.75 µm RMS
- Effective Focal Length (EFL)31.3 mm
- Back Focal Length (BFL)27.16 mm
- Center Thickness (T<sub>c</sub>)6.50 mm
- F/#1.3
- Radius of Curvature (R)18.41 mm
- Design Wavelength587.6 nm
- Shape S2Plano
- Diameter Tolerance+0.0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture90% of central diameter
- Substrate Centering of Ruled Area3-5 arc min
Resources & Downloads
Other
KPA17AR.16 RoHS Certificate(694.6 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | APAC15Aspherical Lenses, Achromatic, 25.00 mm Diameter, 30.00 mm EFL | In Stock | ||||
![]() | KPA20AR.16Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 30.0 mm EFL, 650-1000 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock | ||||
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock |









