Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Infrared Viewer, 350-2000 nm Wavelength Range

Specifications

  • Wavelength Range
    350 - 2000 nm
  • Damage Threshold
    10 mW/cm²
  • Field of View
    40° with 1X lens, 20° with 2X lens
  • Focus Range
    0.15m (0.05m)* to inf. with 1x, 0.5m (0.15m)* to inf. with 2x
  • Magnification
    1X and 2X
  • Resolution
    60 line pairs/mm
  • Battery Life
    50 hours (continuous)
  • Dimensions
    145x78x52 mm
  • Operating Temperature
    -10°C...40°C
  • Weight
    0.42kg

Resources & Downloads

Data Sheets
Certificates
Manuals
Drawings & CADs

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Infrared ViewersIRV-CACCD Camera Adapter, IR-Viewers
In Stock
$525
Infrared ViewersIRV-NDNeutral Density Filter, 3.5% Transmission at 1064 nm
2 Weeks
$165

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
UV Beam ViewerUVU-2AUV Beam Viewer, 66 mm Diameter, 48.3 mm Clear Aperture, 193-355 nm
In Stock
$468

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Infrared ViewersIRV3-1700Infrared Viewer, 350-1700 nm Wavelength Range
4 Weeks
$2,800