Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Oct 31, 2025The recommended replacement product is SG-23-2-ML.

Honeycomb Optical Breadboard, 3.4 mm Skin, 24 x 36 x 2.3 in., 1/4-20, Microlocks

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    24 in.
  • Length
    36 in.
  • Thickness
    2.3 in.
  • Working Surface
    0.134 in. thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.006 in. over 2 ft. square
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Microlocks
    Yes
  • Number of Microlocks
    5
  • Mounting Holes
    1/4-20
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
  • Weight
    91 lb

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40
1.5 in. Optical Breadboard Support PostsXP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20
In Stock
$148

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Breadboard Microlock Accessories6749-1Microlock Sleeve, 2 in. Thick Optical Breadboards
3 Weeks
$61
Breadboard Microlock Accessories4646Microlock Insert, Spare
In Stock
$23
Breadboard Microlock Accessories4647Microlock Cap, Spare
In Stock
$14.60

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-23-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 2.3 in., 1/4-20, Microlocks
4 Weeks
$2,278

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
NewDamp Elastomeric Vibration IsolatorsND20-AElastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible
3 Weeks
$531