Sorry, this product is no longer offered for sale. The recommended replacement product is N-RB3-53.

Laser Safety Glasses, LGF Full View, HeNe Align, CO2, Excimer, 40% VLT

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    40%
  • Filter Color
    Light Blue
  • Filter Type
    152
  • Optical Density
    OD 7 @ 190-380 nm
    OD 1-2 @ 633 nm
    OD 4-5 @ 670-680 nm
    OD 5 @ 10,600 nm
  • Laser Type
    HeNe Alignment
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A