Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Rimmed Safety Glasses, HeNe Alignment, CO2, and Excimer Laser Wavelengths

Specifications

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    56%
  • Filter Color
    Teal
  • Optical Density
    OD5+ @ 190-400 nm
    OD1.5+ @ 630-665 nm
    OD5+ @ 680-710 nm
    OD6+ @ 685-705 nm
    OD7+ @ 694 nm
  • Laser Type
    HeNe Alignment
    CO2
    Excimer
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180–315 nm (D LB5 + R LB4)
    >315–400 nm (D LB4)
    625–665 nm (DIR LB1)
    >665–693 nm (DIR LB2)
    694–700 nm (D LB4 + I LB7 + R LB6)
    >700–710 nm (D LB4 + IR LB6)
    >710–720 nm (DIR LB2)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar