Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025The recommended replacement product is FR-UG11-C.

Bandpass Filter, Colored Glass, 12.7 mm, UV Bandpass, UG11 Glass

Specifications

  • Type
    Colored Glass Bandpass Filter
  • Material
    Schott UG11 or equivalent
  • Center Wavelength
    325 nm
  • FWHM
    110 nm
  • Angle of Incidence
    0°
  • Size
    Ø12.7 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-05ROptical Filter Mount, Stackable, 0.5 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43