Infrared Neutral Density Filter, 25.4 mm, 2.0 OD, ±3% Tolerance

The FIR-ND20 Infrared Neutral Density Filter is a 1 inch (25.4 mm) diameter infrared neutral density filter with an optical density of 2.0, and ±0.15% transmittance tolerance. Optimized for 2 to 5 μm, this filter attenuates IR radiation from 2 to 14 μm. It is made from a germanium substrate and is coated with a spectrally neutral vacuum deposited metal alloy reflective coating.
Specifications
- SizeØ25.4 mm
- Wavelength Range2000-5000 nm
- Optical Density2
- Transmission1% @ 3.5 μm
- Transmission Tolerance±0.15%
- MaterialOptical grade germanium
- Coating TypeVacuum deposited metal alloy
- Size Tolerance±0.2 mm
- Thickness1.0 mm
- Thickness Tolerance± 0.2 mm
- Surface Quality80-50 scratch-dig
- Clear ApertureAll but 1.5 mm outer rim
- Parallelism3 to 5 arc min (0.8 to 1.5 mrad)
Resources & Downloads
Other
FIR-ND20 RoHS Certificate(265 kB, PDF)
2D Product Drawings
FIR-ND Series Drawing(82.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5242Neutral Density Filter, 2.0 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 25FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-2 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD200Neutral Density Filter, Absorptive, 25.4 mm, 2.0 OD at 546.1 nm | In Stock | ||||
![]() | FRQ-ND20Metallic ND Filter, UV Fused Silica, 25.4 mm, 2.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










