Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Infrared Neutral Density Filter, 25.4 mm, 1.0 OD, ±3% Tolerance

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    2000-5000 nm
  • Optical Density
    1
  • Transmission
    10% @ 3.5 μm
  • Transmission Tolerance
    ±1.0%
  • Material
    Optical grade germanium
  • Coating Type
    Vacuum deposited metal alloy
  • Size Tolerance
    ±0.2 mm
  • Thickness
    1.0 mm
  • Thickness Tolerance
    ± 0.2 mm
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    All but 1.5 mm outer rim
  • Parallelism
    3 to 5 arc min (0.8 to 1.5 mrad)
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica Metallic ND FiltersFRQ-ND10Metallic ND Filter, UV Fused Silica, 25.4 mm, 1.0 OD at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
Schott Borofloat Glass Metallic ND Filters5240Neutral Density Filter, 1.0 Optical Density, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Circular Linear Variable Metallic ND Filters25FS01DV.1Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-1 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
Absorptive ND FiltersFSR-OD100Neutral Density Filter, Absorptive, 25.4 mm, 1.0 OD at 546.1 nm
In Stock
$41

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185