Variable Delay Line, 1550 nm, 600 ps, PM Pigtails, FC/APC

The F-VDL-1-6-FA-P Manually Variable Fiber Optic Delay Line provides precision optical path variation for delays of 170 to 600 ps at 1550 nm. The compact and rugged design makes the device ideal for integration into network equipment and test instrumentation for precision optical path length adjustment or timing alignment. This version has Fujikura PM Panda fiber pigtails with FC/APC connectors.
Long Delay in Small Package
Utilizing a multi-pass system, we are able to efficiently design a product that can provide delays up to 600 ps.
FC Connectors Standard
Users can choose from FC/PC or FC/APC connectors to give extra flexibility and provide ease of integration into any system.
Applications
- Passive time division multiplexing
- TDM bit alignment
- Fiber interferometers
Specifications
- TypeVariable Delay Line
- Fiber TypePolarization Maintaining
- Fiber ConnectorFC/APC
- Operating Wavelength1270-1650 nm
- Typical Insertion Loss1.0 +/- 0.5 dB
- Return Loss50 dB
- Maximum Optical Power300 mW
- Dimensions25.4 x 53.3 x 152 mm
- Extinction Ratio>18 dB
- Optical Delay Range0 to 600 ps
- Operating Temperature0 to 40°C
- Storage Temperature-40 to 60°C
Resources & Downloads
Manuals
Newport F-VDL Manual(103.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-VDL-1-3-FA-PVariable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/APC | |||||
![]() | F-VDL-1-6-FP-PVariable Delay Line, 1550 nm, 600 ps, PM Pigtails, FC/PC | In Stock | ||||
![]() | F-VDL-2-3-FP-SVariable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, FC/PC | |||||
![]() | F-VDL-2-6-FA-SVariable Delay Line, 1310/1550 nm, 600 ps, SMF-28 Pigtails, FC/APC | 4 Weeks | ||||
![]() | F-VDL-2-6-FP-SVariable Delay Line, 1310/1550 nm, 600 ps, SMF-28 Pigtails, FC/PC | 4 Weeks |




