Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/APC

  • Type
    Variable Delay Line
  • Fiber Type
    Polarization Maintaining
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1260-1650 nm
  • Typical Insertion Loss
    1.0 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW  
  • Operating Temperature
    0 to 40°C
  • Dimensions
    25.4 x 53.3 x 152 mm
  • Extinction Ratio
    >18 dB
  • Optical Delay Range
    0 to 330 ps