Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

PM Fiber Patch Cable, Panda, F-PM980, 980 nm, 1 m, FC/APC

Specifications

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    6.1 - 7.1 µm @980 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC, Narrow Key
  • Fiber Length
    1 m
  • Operating Wavelength
    980 nm
  • Cut-off Wavelength
    800-950 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤2.5 dB/km
  • Numerical Aperture
    0.10-0.13
  • Proof Test
    100 kpsi  

Resources & Downloads

Literature

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$67

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-PM980Polarization Maintaining Optical Fiber, Panda, 980 nm, 0.10-0.13 NA$23/meter
Standard PM Fiber Patch CablesF-PM980-C-2FCPM Fiber Patch Cable, Panda, F-PM980, 980 nm, 2 m, FC/UPC$265

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Ratio Polarization Maintaining CouplersF-PMC-1060-50Polarization Maintaining Coupler, 50/50, 1060 nm, FC/APC Connectors$2,200