Fiber-Optic Photodetector, PIN PD, 1030-1570 nm, 30 GHz, DC Coupled

The F-PD-30-1064 is a highly linear, 30 GHz bandwidth InGaAs PIN photodetector that is optimized for 1064 nm operational wavelength; it is ideal for the use in O/E front-ends requiring wide band frequency response. The coplanar waveguide photodiode design optimizes speed and sensitivity for the 1030 nm through 1570 nm wavelength range and assures a 30 GHz frequency response necessary for digital and analog applications. The front-illuminated mesastructured PIN design allows a high input power level of up to 20 mW. The F-PD-30-1064 is available in a standard 2-pin package with K type RF connector output for ease of assembly.
High Linear Output for Up to 40 mW
The front-illuminated mesa-structured PIN design allows a high input power level of up to 40 mW for F-PD-23 and 20 mW for F-PD-30. Typical diodes can handle only up to a few mW of optical power before saturation.
Up to 30 GHz Bandwidth
The coplanar waveguide photodiode design optimizes speed and sensitivity for the 1260 nm through 1610 nm
wavelength range, and assures a high bandwidth frequency response necessary for digital and analog applications. 23 GHz and 30 GHz versions are available.
Useful spectral range 850 nm – 1650 nm
The F-PD series detector designs are optimized for the single mode telecom wavelengths of 1260 nm to 1610 nm, however, the broad 850 nm to 1650 nm can be covered.
F-PD-30-1064 for 1064 nm Pulse Laser Applications
The coplanar waveguide photodiode design optimizes speed and sensitivity for the 1030 nm through 1570
nm wavelength range and assures a 30 GHz frequency response necessary for digital and analog applications. However, the optics are optimized specifically for 1064 nm, so it is ideal for YDFA amplifier links and 1064 nm picosecond pulse mesaurements.
Specifications
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range1030 nm to 1570 nm
- 3 dB Bandwidth28 GHz min., 30 GHz typ.
- Responsivity0.60 A/W @ 1060 nm typ. 0.75 A/W @ 1550 nm typ.
- Optical Input20 mW max.
- Fiber-Optic ConnectorFC/APC
- Fiber TypeSMF-28
- Dark Current10 nA typ., 100 nA max.
- Output Impedance50 Ω
- Bias Voltage4 V typ.
- Operating Temperature-10 °C to +60 °C



Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PD-23-A-FCAFiber-Optic Photodetector, PIN PD, InGaAs, 23 GHz, AC Coupled | In Stock | ||||
![]() | F-PD-23-D-FCAFiber-Optic Photodetector, PIN PD, InGaAs, 23 GHz, DC Coupled | In Stock | ||||
![]() | F-PD-30-D-K-FCAFiber-Optic Photodetector, PIN PD, InGaAs, 30 GHz, DC Coupled | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







