Fiber-Optic Photodector, PIN PD, InGaAs, 23 GHz, AC Coupled

The F-PD-23-A-FCA is a highly linear, 23 GHz bandwidth InGaAs PIN photodetector that is ideal for use in O/E front-ends requiring wideband frequency response. The coplanar waveguide photodiode design optimizes speed and sensitivity for the 1260 nm through 1610 nm wavelength range and assures a 23 GHz frequency response necessary for digital and analog applications.
The front-illuminated mesa-structured PIN design allows a high input power level of up to 40 mW. The F-PD-23 comes standard with a 2-pin package with SMA RF connector output for ease of assembly and comes with an external protective housing.
High Linear Output for Up to 40 mW
The front-illuminated mesa-structured PIN design allows a high input power level of up to 40 mW for F-PD-23 and 20 mW for F-PD-30. Typical diodes can handle only up to a few mW of optical power before saturation.
Up to 30 GHz Bandwidth
The coplanar waveguide photodiode design optimizes speed and sensitivity for the 1260 nm through 1610 nm
wavelength range, and assures a high bandwidth frequency response necessary for digital and analog applications. 23 GHz and 30 GHz versions are available.
Useful spectral range 850 nm – 1650 nm
The F-PD series detector designs are optimized for the single mode telecom wavelengths of 1260 nm to 1610 nm, however, the broad 850 nm to 1650 nm can be covered.
F-PD-23-A for AC Coupling
While all the other models in the family are DC coupled, the F-PD-23-A is an AC coupled device. Even with a large DC level, A DC block placed between the photodiode and the SMA RF output connector allows only the AC signals to transmit through. The minimum bandwidth is 60 kHz.
Specifications
- Device Type2-pin module with SMA Female RF connector
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range850 nm to 1650 nm
- 3 dB Bandwidth21 GHz. typ.
- Responsivity0.9 A/W @ 1550 nm min., 1.0 A/W @ 1550 nm typ., 0.8A/W @ 1550nm min.(TQ ver.)
- Optical Input40 mW max.
- Fiber-Optic ConnectorFC/APC
- Fiber TypeSMF-28
- Dark Current10 nA typ., 100 nA max. @ 25°C
- Output Impedance50 Ω
- Bias Voltage4 V typ.
- Operating TemperatureStandard: -30 °C to +60 °C, Temperature Qualified: -45ºC to +75ºC


Resources & Downloads
DS-092302 F-PD-23 Datasheet.pdf(1.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PD-23-D-FCAFiber-Optic Photodector, PIN PD, InGaAs, 23 GHz, DC Coupled | In Stock | ||||
![]() | F-PD-30-D-K-FCAFiber-Optic Photodector, PIN PD, InGaAs, 30 GHz, DC Coupled | In Stock | ||||
![]() | F-PD-30-D-1064-FCAFiber-Optic Photodector, PIN PD, 1030-1570 nm, 30 GHz, DC Coupled | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK-STRAPWrist Strap, Grounding (RoHS and / or CE Pending) | In Stock | ||||
![]() | F-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











