Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is F-PATCH-CUSTOM.

Fiber Patch Cord, High Power Density, 500-2100 nm, F-MTC, 3 m, FC

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    365 ±10 µm
  • Cladding Diameter
    400 ±10 µm
  • Coating Diameter
    730 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    3 m
  • Operating Wavelength
    500-2100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    25 MHz/km
  • Numerical Aperture
    0.22
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Adapters for Photodiode SensorsFP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95