Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Multimode Fiber, Graded Index, Jacket, 850/1300 nm, 0.20 NA, 50 µm

Specifications

  • Index Profile
    Graded
  • Fiber Type
    Multimode
  • Core Diameter
    50 ±2.5 µm
  • Cladding Diameter
    125 ±2 µm
  • Coating Diameter
    245 ±10 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    850/1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2.3/0.6 dB/km @850/1300 nm
  • Bandwidth
    600 MHz-km @850/1300 nm
  • Numerical Aperture
    0.2
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Graded Index Multimode FibersF-MSDMultimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core.
In Stock
$1.50/meter
Graded Index Multimode FibersF-MSD-TMultimode Fiber, Graded Index, High Temp, 850/1300nm, 0.20 NA, 50µm Core.
In Stock
$8.90/meter