Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 780 nm, FC/APC

Specifications

  • Type
    2x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/APC Narrow Key
  • Operating Wavelength
    780 nm
  • Maximum Insertion Loss
    3.8 dB
  • Return Loss
    60 dB
  • Excess Loss, Typical
    0.2 dB  
  • Package Type
    A
  • Operating Humidity
    90–95%
  • Uniformity
    1.1 dB  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S12785-FCAPCOptical Fiber Coupler, Single Wavelength, 1 x 2, 50/50, 780nm, FC/APC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$395
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S22785Optical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 780 nm.
In Stock
$285