Optical Fiber Coupler, Single Wavelength, 1 x 2, 50/50, 780nm, FC/APC

  • Type
    1x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/APC Narrow Key
  • Operating Wavelength
    780 nm
  • Maximum Insertion Loss
    3.8 dB
  • Return Loss
    60 dB
  • Excess Loss, Typical
    0.2 dB  
  • Package Type
    A
  • Operating Humidity
    90–95%