About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Optical Fiber Coupler, Single Wavelength, 1 x 4, 1310 nm, FC/UPC


Optical Fiber Coupler, Single Wavelength, 1 x 4, 1310 nm, FC/UPC
Model: F-CPL-S14130-FCUPC
The F-CPL-S14130-FCAPC single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 1 x 4 coupler provides optimal performance at a center wavelength of 1310 nm in package type C. FC/UPC connector ends are standard. Use option code 55 when ordering this coupler with fiber optic connectors installed. Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology.
Specifications
- Type1x4 Single Wavelength Coupler
- Fiber TypeSinglemode
- Fiber ConnectorFC/UPC
- Operating Wavelength1310 nm
- Maximum Insertion Loss6.7 dB
- Option Code55
- Package TypeC
- Operating Humidity90–95%
- Uniformity0.7 dB

- Type1x4 Single Wavelength Coupler
- Fiber TypeSinglemode
- Fiber ConnectorFC/UPC
- Operating Wavelength1310 nm
- Maximum Insertion Loss6.7 dB
- Option Code55
- Package TypeC
- Operating Humidity90–95%
- Uniformity0.7 dB

Resources & Downloads
2D Product Drawings
Fiber pkg -C-S(77.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | UNIVERSAL | In Stock | ||||
![]() | F-FPKFiber Preparation Kit, Variety of Fiber Tools, Leather Storage Case | UNIVERSAL |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-CPL-S14150-FCUPCOptical Fiber Coupler, Single Wavelength, 1 x 4, 1550 nm, FC/UPC. | UNIVERSAL | In Stock | ||||
![]() | F-CPL-S14130Optical Fiber Coupler, Single Wavelength, 1 x 4, 1310 nm | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-C5-F3-1310Fiber-optic Collimator, FC, 1310 nm, 2.8 mm beam | UNIVERSAL | In Stock | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







