Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Fiber Coupler, Broadband, 2 x 2, 10/90, 1310/1550 nm, FC/APC

Specifications

  • Type
    2x2 Broadband Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/APC Narrow Key
  • Operating Wavelength
    1310/1550 nm
  • Maximum Insertion Loss
    0.65 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.08 dB  
  • Loss, Ports 1-3
    11 dB  
  • Package Type
    B
  • Operating Humidity
    90–95%
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-B22351Optical Fiber Coupler, Broadband, 2 x 2, 10/90, 1310/1550 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$85
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-B12351-FCAPCOptical Fiber Coupler, Broadband, 1 x 2, 10/90, 1310/1550 nm, FC/APC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180