Optical Fiber Coupler, Broadband, 1 x 2, 10/90, 1310/1550 nm, FC/APC

The F-CPL-B12351-FCAPC Broadband Coupler is operational over both the 1310 and 1550 nm windows. This 1x2 coupler has a 10/90 (10%) coupling ratio. It has FC/APC connectors. It can be used with the 918D-IS-1 fiber optic detector and 22494-01S FC connector (which is included with the 918D-IS-1). See the Related Products tab for more information.
Rugged Housing and Cabling
A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails.
Fused Biconical Taper Construction
A fused coupler consists of two, parallel optical fibers that have been twisted, stretched and fused together so that their cores are very close to each other. This forms a coupling region with the length determining the coupling ratio from one fiber to the other. During the manufacturing process, light is launched into an input port and the output power from each output port is carefully monitored. When the desired coupling ratio is achieved, the fully automated manufacturing process is stopped. The resulting coupler is essentially one fiber with two cores that are very near to one another. This process is known as the Fused Biconical Taper (FBT) process.
Broadband Fiber Optic Couplers
Our Broadband couplers optimized to work over both the 1310 and 1550 nm windows. This allows users the versatility to use a single device at both wavelengths.
Specifications
- Type1x2 Broadband Coupler
- Fiber TypeSinglemode
- Coupling Ratio10%/90%
- Fiber ConnectorFC/APC, Narrow Key
- Operating Wavelength1310/1550 nm
- Maximum Insertion Loss0.65 dB
- Return Loss55 dB
- Bandwidth±40 nm
- Excess Loss, Typical0.08 dB
- Loss, Ports 1-311 dB
- Package TypeB
- Operating Humidity90–95%
- Polarization Dependent Loss, Typical< 0.15dB

Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-B12351-FCUPCOptical Fiber Coupler, Broadband, 1 x 2, 10/90, 1310/1550 nm, FC/UPC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-B12351Optical Fiber Coupler, Broadband, 1 x 2, 10/90, 1310/1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-B22351-FCAPCOptical Fiber Coupler, Broadband, 2 x 2, 10/90, 1310/1550 nm, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-B12355-FCAPCOptical Fiber Coupler, Broadband, 1 x 2, 50/50, 1310/1550nm, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-B14350-FCAPCOptical Fiber Coupler, Broadband, 1 x 4, 1310/1550 nm, ±40 nm, FC/APC | In Stock |








