Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Pigtailed Collimator, 1550 nm, 9/125 μm Singlemode.

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.3 dB
  • Typical Insertion Loss
    0.2 dB
  • Return Loss
    ≥ 55 dB
  • Operating Humidity
    0.85
  • Beam Diameter (1/e<sup>2</sup>)
    <0.5 mm
  • Acceptance Angle
    ≤ 0.15˚
  • Beam Divergence
    ≤ 0.25˚
  • Core Diameter
    9 µm  
  • Cladding Diameter
    125 µm  
  • Spectral Width (FWHM)
    ≥ ± 30 nm
  • Working Distance
    0.5 - 1.5 cm
undefined

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Pigtailed CollimatorsF-COL-9-13Fiber Pigtailed Collimator, 1310nm, 9/125µm Singlemode Bare Fiber.
In Stock
$85
Adjustable Fiber Optic CollimatorsF-H10-IR-FCFiber-optic Collimator, Adjustable, 1000 - 1700 nm, FC/PC
In Stock
$1,485

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400