Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Cylindrical Lens, Plano-Concave, 2 x 2 in., -300 mm FL, FS, Uncoated

Specifications

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Concave
  • Size
    50.8 x 50.8 mm
  • Center Thickness (T<sub>c</sub>)
    2.5 mm  
  • Edge Thickness (T<sub>e</sub>)
    4.76 mm  
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2-λ/4
  • Effective Focal Length (EFL)
    -300.0 mm  
  • Back Focal Length (BFL)
    -301.71 mm  
  • Thickness
    2.5 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -1.71 mm  
  • Radius of Curvature (R)
    -138.00 mm  
  • Size Tolerance
    ±0.1 mm
  • Focal Length Tolerance
    ± 2.0%
  • Center Thickness Tolerance
    +0.5/-0.25 mm
  • Edge Thickness Tolerance
    ±0.3 mm
  • Wedge
    <1 mrad in X axis
  • Clear Aperture
    ≥central 80% of dimensions
  • Chamfers
    0.5 mm face width
  • Chamfers Angle/Tolerance
    45°, typical
  • f/Y
    -5.9
  • Cleaning

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215