About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cylindrical Lens, Plano-Concave, 2 x 1 in., -100 mm FL, FS, Uncoated




Cylindrical Lens, Plano-Concave, 2 x 1 in., -100 mm FL, FS, Uncoated
Model: CSV100
Product Series Overview
Uncoated UVFS Plano-Concave Cylindrical LensesThe CSV100 Plano-Concave Cylindrical Lens is an uncoated, fused silica plano-concave cylindrical lens with a 2 inch (50.8 mm) length and a 1 inch (25.4 mm) width and an effective focal length of -100 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision cylindrical lenses are polished to tight tolerances to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Size50.8 x 25.4 mm
- Center Thickness (T<sub>c</sub>)2.5 mm
- Edge Thickness (T<sub>e</sub>)4.15 mm
- Lens MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Effective Focal Length (EFL)-100.0 mm
- Back Focal Length (BFL)-101.71 mm
- Thickness2.5 mm
- Principal Plane 2 (P<sub>2</sub>)-1.71 mm
- Radius of Curvature (R)-46.00 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- f/Y-3.9
- Cleaning
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Size50.8 x 25.4 mm
- Center Thickness (T<sub>c</sub>)2.5 mm
- Edge Thickness (T<sub>e</sub>)4.15 mm
- Lens MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Effective Focal Length (EFL)-100.0 mm
- Back Focal Length (BFL)-101.71 mm
- Thickness2.5 mm
- Principal Plane 2 (P<sub>2</sub>)-1.71 mm
- Radius of Curvature (R)-46.00 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- f/Y-3.9
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 CAV-S(88 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




