Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Beam Position Detector, 10x10 mm Sensor, 800-1700 nm

Specifications

  • Wavelength Range
    800-1620 nm
  • Sensor Size
    10 x 10 mm
  • Resolution
    12 bit
  • Power Input Range
    Between 0.1 mW and 1 mW
  • Sensitivity
    5 µm at maximum power and with 20 Hz digital filter
  • Power Requirements
    Powered through USB interface
  • Responsivity
    0.85 A/W @ 1500 nm
  • Detector Material
    Germanium
  • Computer Interface
    USB
  • Dimensions
    93.2 x 53 x 23 mm (controller), 38.1 mm diameter x 22.9 mm (sensor head)
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optic Adapters for Photodiode Sensors883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$92