Cylindrical Lens, Economy, Plano-Concave, N-BK7, 25.4x12.7 mm, -12.7 mm FL, Uncoated

Specifications

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Concave
  • Size
    25.4 x 12.7 mm
  • Center Thickness (T<sub>c</sub>)
    2.5 mm
  • Edge Thickness (T<sub>e</sub>)
    6.06 mm
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    -12.7 mm
  • Centration
    <5 arc min
  • Radius of Curvature (R)
    -6.588 mm
  • Size Tolerance
    ±0.2 mm
  • Focal Length Tolerance
    ± 2.0%
  • Center Thickness Tolerance
    ±0.3 mm
  • Edge Thickness Tolerance
    ±0.3 mm
  • Wedge
    <5 mrad in X axis
  • Clear Aperture
    ≥central 80% of dimensions
  • Chamfers
    0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • f/Y
    -1
  • Cleaning
undefined