About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Driver to Mount, 6 Amp, 13W3 Male to 7W2 Male


Cable, Laser Driver to Mount, 6 Amp, 13W3 Male to 7W2 Male
Model: CC306HT
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC306HT Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-306HT cable uses larger gauge wire for increased current capacity. The cable is terminated at both ends and is compatible with the ILX Lightwave® LDC-3926339 6A Current Source Module and high power laser diode mounts.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current6A
- Connector Type13W3 Male to 7W2 Male
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver to Mount Cable
- Maximum Current6A
- Connector Type13W3 Male to 7W2 Male
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC306HCable, Laser Diode Driver, 6 Amp, 13W3 Male to Bare Wire | UNIVERSAL | In Stock |


