About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Diode Driver, 6 Amp, 13W3 Male to Bare Wire


Cable, Laser Diode Driver, 6 Amp, 13W3 Male to Bare Wire
Model: CC306H
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC306H Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-306H cable uses larger gauge wire for increased current capacity and is terminated at one end for quick and easy connection to the ILX Lightwave® LDC-3926339 6A Current Source Module. Tinned leads are provided on the cables opposite end to allow use with customer-designed fixtures. A card is provided identifying the connector pinout and wire color configuration.
Specifications
- TypeLaser Driver Unterminated Cable
- Maximum Current6A
- Connector Type13W3 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver Unterminated Cable
- Maximum Current6A
- Connector Type13W3 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Other
CC306H Wiring(51.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC306HTCable, Laser Driver to Mount, 6 Amp, 13W3 Male to 7W2 Male | UNIVERSAL | In Stock |


