Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Blackbody Infrared Light Source

Specifications

  • Lamp Type
    50 - 1050°C Blackbody
    50 - 1200°C Blackbody
  • Spectral Range
    0.5 - 99.0 um
  • Calibration
    ±0.2°C ±1 digit
  • Cavity Opening
    25.4 mm (1 inch)
  • Resolution
    1°C or 0.1°C, selectable
  • Stability
    ±0.02% of full scale per 24-hour period
  • Cavity Temperature Range
    50 to 1050°C
    50 to 1200°C
  • Cavity Type
    Recessed 20° cone
  • Warm-up Time
    35 minutes
  • Power Requirements
    110VAC or 220 VAC
undefined