About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024The recommended replacement product is 10D20BD.1.
Mirror Mount Bundle, 10D20BD.1 Dielectric Mirror & U100-A2K-NL Mount




Mirror Mount Bundle, 10D20BD.1 Dielectric Mirror & U100-A2K-NL Mount
Model: BD1-U100
The U100-A2K-NL is combined with the 10D20BD.1 mirror. The U100 mount coupled with the 10D20BD.1 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20BD.1 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The BD.1 coating reflects all visible laser lines in the range 488–694 nm with greater than 99% efficiency for any polarization at 0–45° angle of incidence. And high reflectivity is extended to greater than 98% at 441.6 nm. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20BD.1 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The BD.1 coating reflects all visible laser lines in the range 488–694 nm with greater than 99% efficiency for any polarization at 0–45° angle of incidence. And high reflectivity is extended to greater than 98% at 441.6 nm. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionVIS
- Wavelength Range488-694 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.1

- Wavelength RegionVIS
- Wavelength Range488-694 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.1

Resources & Downloads
Other
BD1-U100 RoHS Certificate(262.5 kB, PDF)

