Mirror Mount Bundle, 10D20AL.2 Aluminum Mirror & U100-A2K-NL Mount

The U100-A2K-NL is combined with the 10D20AL.2 mirror. The U100 mount coupled with the 10D20AL.2 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20AL.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® 33 substrate. Borofloat has low thermal expansion and is an excellent substrate for most applications. The AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250–600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20AL.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® 33 substrate. Borofloat has low thermal expansion and is an excellent substrate for most applications. The AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250–600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionUV
- Wavelength Range250-600 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeUV Enhanced Aluminum
- Coating CodeAL.2
- Surface Quality15-5 scratch-dig
Resources & Downloads
Other
AL2-U100 RoHS Certificate(262.5 kB, PDF)


