Mirror Mount Bundle, 10D20BD.2 Dielectric Mirror & U100-A2K-NL Mount

The U100-A2K-NL is combined with the 10D20BD.2 mirror. The U100 mount coupled with the 10D20BD.2 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20BD.2 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for p-polarization and 98% for s-polarization from 700–950 nm at 0–45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser. The BD-2 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20BD.2 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for p-polarization and 98% for s-polarization from 700–950 nm at 0–45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser. The BD-2 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionNIR
- Wavelength Range700-950 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- MaterialBorofloat® 33
- Coating TypeBroadband Dielectric
- Coating CodeBD.2

Resources & Downloads
Other
BD2-U100 RoHS Certificate(262.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AL2-U100Mirror Mount Bundle, 10D20AL.2 Aluminum Mirror & U100-A2K-NL Mount |


