Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Hanging Shelf, 18 inch Rod Length

Specifications

  • Type
    Overhead Hanging Shelf
  • Width
    23 in.  
  • Length
    20 in.  
  • Height
    18 in.
  • Centered Load Capacity
    10 kg
  • Crated Weight
    9 kg  

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table Shelf SystemsATS-HS-12Hanging Shelf, 12 inch Rod Length
3 Weeks
$522