Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Hanging Shelf, 12 inch Rod Length

Specifications

  • Type
    Overhead Hanging Shelf
  • Width
    23 in.  
  • Length
    20 in.  
  • Height
    12 in.
  • Centered Load Capacity
    10 kg
  • Crated Weight
    9 kg  

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table Shelf SystemsATS-HS-18Hanging Shelf, 18 inch Rod Length
3 Weeks
$643
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
S-2000A Pneumatic Vibration Isolators with Automatic Re-LevelingS-2000A-423.5Vibration Isolator Set, Four 23.5 in. S-2000A Pneumatic Isolators
3 Weeks