Sorry, this product is no longer offered for sale.
Clamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Short Slot

The 9916-M stainless steel clamping fork is unique because the cap-head screw is held captive in the slot of the fork so that it can't fall out. Think about how many times and how much time you have spent looking for the exact screw to clamp the forks in your experiment - you will quickly understand the value these forks provide. 9916-M clamping fork has a 25.4 mm standard slot to provide complete positioning range.
Specifications
- TypePedestal Clamping Fork w/ Screw
- Slot Length19.1 mm
- Thread TypeM6
- MaterialStainless Steel
- Pack Quantity1
- Inside Diameter25.4 mm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock | ||||
![]() | 9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






