Mirror Mount, Gimbal, Corner, 2.0 in., 3 Knobs

The 9853 Gimbal Mirror Mount offers more stability and higher resolution than traditional non-kinematic gimbal mounts for holding 2.0 in. (50.8 mm) diameter optics. The rotation point in these knob actuated mounts is in line with the center of the mirror, giving you nearly pure tilt with the turn of just one screw. Use them in critical areas where you want high performance without the high cost. 8-32 (M4) through mounting holes.
Specifications
- TypePrecision
- MechanismGimbal
- Optic Diameter50.8 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height50.8 mm
- Optic Thickness12.7 mm
- Optic MountingRetaining Ring
- Weight231 g
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | In Stock | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








