About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Screw, Hex, Unbraked, 9.6 mm Travel, Ball Tip, 1/4-100


Adjustment Screw, Hex, Unbraked, 9.6 mm Travel, Ball Tip, 1/4-100
Model: 9376-K
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Thread-Matched Adjustment ScrewsThe 0.38 inch (9.6 mm) 9376-K Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-100 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 0.38 inch (9.6 mm); the screw has a ball tip, unbraked brass bushing, and is Hex-key adjusted.
Resources & Downloads
Other
910197-01 RoHS Certificate(291.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


