Sorry, this product is no longer offered for sale. It was discontinued on Apr 28, 2025.

Thermopile Detector, 5 kW, 50 mm, 0.19- 11 µm, Water Cooled

  • Absorber Type
    BB - Broadband General Purpose
  • Detector Type
    Thermopile
  • Spectral Range
    0.19 to 11 µm
  • Maximum Measurable Power
    5000 W
  • Sensor Size
    Ø50 mm
  • Maximum Power Density
    3 kW/cm²
  • Maximum Energy Density
    <100 ns, 0.3 J/cm²
    0.5 ms, 5 J/cm²
    2 ms, 10 J/cm²
    10 ms, 30 J/cm²
  • Noise Equivalent Power
    1 W
  • Power Range
    20 W - 5000 W
  • Cooling
    Water
  • Connector Type
    DB15
  • Rise Time
    3.0 s
  • Linearity
    ±2 %
  • Calibration Uncertainty
    ±1.9%
  • Repeatability
    ±1 %
  • Beam Size Dependence
    ±1 %
  • Detector Active Area
    19.63 cm²
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.5 m
  • Dimensions
    Ø146 x 47 mm
  • Weight
    2.8 kg
  • CE
    Compliant
  • RoHS
    Compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C