XYZ Linear Stage, Crossed-Roller, 12.7 mm, Z Pico, XY Micro, Imperial

  • Travel Range
    12.7 mm  
  • Axes of Travel
    XYZ
  • Motorized Axes
    Z
  • Micrometer Axes
    X, Y
  • Included Actuators
    Picomotor: 8302
    Micrometer: 9352
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Resolution
    0.5 µm (Micrometer)
  • Centered Load Capacity
    111 N
  • Vertical Load Capacity
    22 N
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    8-32 and 1/4-20
  • Platform Size
    36.8 x 36.8 mm
  • Operating Temperature
    10 to 40°C