Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Tilt Platform, Two-Axis, 40 x 40 mm Platform, M2 & M4

Specifications

  • Tilt
    ±2°
  • Rotation
    ±2°
  • Drive Type
    100 TPI Hex Screw
  • Sensitivity
    θy = 3.41 arc sec
    θx = 5.4 arc sec
  • Load Capacity
    25 N
  • Platform Size
    40x40 mm
  • Material
    Stainless Steel
  • Thread Type
    M2 & M4
  • Weight
    202 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
12.7 mm Travel Gothic Arch Ball Bearing Stages9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$443

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Steel Pitch and Yaw Stages9061-PY-MTilt Platform, Two-Axis, 25 x 25 mm Platform, M2 & M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$369
12.7 mm Travel Gothic Arch Ball Bearing Stages9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$443