About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Tilt Platform, Two-Axis, 25 x 25 mm Platform, M2 & M4




Tilt Platform, Two-Axis, 25 x 25 mm Platform, M2 & M4
Model: 9061-PY-M
Product Series Overview
Industrial Steel Pitch and Yaw StagesThe 9061-PY-M Stainless Steel Tilt Platform is designed to provide precise Pitch and Yaw adjustments for optimal control over the orientation of mounted optics. The 9061-PY-M is a small 25 x 25 mm tilt platform with M2 threaded holes constructed out of Stainless Steel for superior stability. The 9061-PY-M also has locks for set-and-forget applications and is designed to fit the 9061-COM-M stage.
Pitch and Yaw Adjustments

The compact 906x-PY platforms provide ±2° of Pitch and Yaw adjustments with two actuators and locking capabilities all located on the same side of the platform.
Compatible with Gothic Arch Ball Bearing Steel Linear Stages

Newport’s Industrial Pitch and Yaw Stages can be mounted on top of 906x series Gothic Arch Ball Bearing Steel Linear Stages. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.
Specifications
- Tilt±2°
- Rotation±2°
- Drive Type80 TPI Hex Screw
- Sensitivityθy = 9.81 arc sec
θx = 5.38 arc sec - Load Capacity10 N
- Platform Size25x25 mm
- MaterialStainless Steel
- Thread TypeM2 & M4
- Weight54 g
- Tilt±2°
- Rotation±2°
- Drive Type80 TPI Hex Screw
- Sensitivityθy = 9.81 arc sec
θx = 5.38 arc sec - Load Capacity10 N
- Platform Size25x25 mm
- MaterialStainless Steel
- Thread TypeM2 & M4
- Weight54 g
Resources & Downloads
Other
9061-PY-M RoHS Certificate(290 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9061-COM-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, M4, No Baseplate | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9062-PY-MTilt Platform, Two-Axis, 40 x 40 mm Platform, M2 & M4 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



