XY Fiber Launcher, Flexure Design, Bare, 8-32

The 9051 XY Fiber Launcher's unique flexure design means you won't have to worry about hysteresis. Perfect for coupling light into or out of multimode fibers, it can be mounted on a flat surface or onto a post or pedestal riser. A nylon-tipped locking setscrew holds the fiber chuck in place. You can also use the Model 9051 with the Model 9092 coupler body to hold microscope objectives on the positioner. 8-32 mounting thread.
Specifications
- Axes of TravelX, Y
- Fiber TypeMultimode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- SensitivityX,Y: 0.88 µm
- Thread Type8-32
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9092Fiber Aligner Coupler Body, Holds 5708 or 9123, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




