Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Device Alignment Stage, Compact, Six-Axis, 2 mm Linear, 4 degree Angular, 4-40

Specifications

  • Axes of Travel
    X, Y, Z, θx, θy, θz
  • Mechanism
    Kinematic
  • Drive Type
    Hex-Key
  • Travel Range
    2 mm
  • Angular Range
    4°
  • Load Capacity
    4 N
  • Material
    Aluminum
  • Sensitivity
    Linear: 0.7 µm
    Angular: 28 µrad
  • Thread Type
    4-40
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Customers Who Bought This Item Also Bought

Compare Description Drawings, CAD & Specs Avail. Price
Kinematic Optical Device Alignment Stages9031-TPTop Plate, Spare, 9031 Aligner, 4-40
In Stock
$70

Similar Products

Compare Description Drawings, CAD & Specs Avail. Price
Kinematic Optical Device Alignment Stages9071Device Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$521
Kinematic Optical Device Alignment Stages9081Device Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Kinematic Optical Device Alignment Stages9082Device Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$666