High-Energy Pinhole, Molybdenum, 25 µm, 900 Series

The 900PH-25 High Energy Pinhole Aperture is fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth 25 ± 2.5 μm diameter hole with extremely low ellipticity is produced using laser drilling techniques. These pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2. This version is mounted for use with our Model 900 spatial filter.
Specifications
- TypeHigh Energy Pinhole
- Aperture Diameter25 µm
- Aperture Diameter Tolerance±2.5 µm
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use900 Series Spatial Filters
Resources & Downloads
Other
900PH-25 RoHS Certificate(264.8 kB, PDF) 900PH-25_ROHS2-2021.pdf(280.2 kB, PDF)
2D Product Drawings
900P-MNT DWG.pdf(207 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900PH-15High-Energy Pinhole, Molybdenum, 15 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-20XMicroscope Objective Lens, 20x, 0.40 NA, 9.0 mm Focal Length | |||||
![]() | 900PH-5High-Energy Pinhole, Molybdenum, 5 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-900Spatial Filter, Three-Axis, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PH-20High-Energy Pinhole, Molybdenum, 20 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-50High-Energy Pinhole, Molybdenum, 50 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-25High-Energy Pinhole, Molybdenum, 25 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-25High-Energy Pinhole, Molybdenum, 25 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900Spatial Filter, Three-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-900Spatial Filter, Three-Axis, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900P-MNTHigh Energy Pinhole Mount, Requires Unmounted Pinhole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









