Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor Piezo Mirror Mount, Center, 1.0 in. Diameter, 2-Axis

Specifications

  • Type
    Motorized
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Motorized Axes
    2  
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±4°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Optical Axis Height
    25.4 mm  
  • Optic Loading
    Front
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.14 arc sec
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Material
    Aluminum
  • Actuator Orientation
    Right-handed

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
Picomotor Piezo Mirror Mounts8807Picomotor Piezo Mirror Mount, Center, 1.0 in. Diameter, 2-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,816