Picomotor Actuator, Rotating, Ultra-High Vacuum

  • Travel Range
    360°
  • Maximum Speed
    3-4 RPM
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Environment
    Ultra High Vacuum
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Kapton
  • Cable Length
    2.1 m  
  • Connector Type
    4-pin RJ-22 (non-vacuum-rated)
  • Operating Temperature
    10-40 C
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C