Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

New Picomotor Piezo Actuator, Closed Loop, 12.7 mm Travel

Specifications

  • Travel Range
    12.7 mm
  • Minimum Incremental Motion
    < 30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N
  • Mounting
    9.5 mm Shank
  • Bi-directional Repeatability, Guaranteed
    ±1 µm
  • Frequency
    2 kHz
  • Drive Torque
    0.018 Nm
  • Limit Switches
    2
  • Encoder Type
    Optical rotary
  • Rated Life
    >1x109 steps
  • Closed Loop Resolution
    52.9 nm
  • Cable Length
    1.8 m
  • Connector Type
    15-pin D-sub HD & 4-pin RJ-22
  • Operating Temperature
    10-40°C